Bend Matters - Optical Fiber Videos and Tutorials | Corning
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
Optical Fiber Videos - Bend Matters

Optical Fiber Videos - Bend Matters

Optical Fiber Videos - Bend Matters

Bend Matters

Bend Matters

Corning’s ClearCurve® fiber solutions can be stapled and bent around corners, enable faster and easier installation, and provide space savings and better aesthetics – all without sacrificing performance.

Corning Enables Superior Reach & Versatile Connectivity

Corning® ClearCurve® OM4 fiber and the EDGE8® platform provide versatile connectivity solutions for speeds up to 100G and beyond.

Fiber Solutions to Address Space Constraints in Access Networks

A webinar detailing the space constraint challenges in the Access networks. These challenges have driven innovative cable designs, enabled by a new class of fiber with a 200µm fiber which have led to smaller, lighter weight products that are easier to install and extend the life of the existing infrastructure.

 

Sustaining the Cloud with a Faster Datacenter

A webinar detailing the possibilities and importance of sustaining the Cloud with a faster, greener, and up-time optimized data center.

Corning’s ClearCurve® ZBL Fiber Solution

We continue to lead the industry in the bend-insensitive category with ClearCurve® ZBL optical fiber, which sets the standard for bend performance while remaining compliant to the most stringent ITU-T Recommendations G.652.D and G.657.

Corning's ClearCurve® Multimode Fiber Bending Video

Our ClearCurve multimode fiber delivers the best macrobending performance in the industry - up to 10x better than standard multimode fiber. As a result, these fibers enable superior bandwidth performance for data centers and other enterprise networks.

Bend, Bandwidth, or Both: Making the Right Choice for Your Enterprise Network

An e-Brief presentation which details the benefits of bend-insensitive multimode fiber and why it is best suited for data centers and other enterprise network installations.

Demonstration of the ultra-bendable optical fiber, ClearCurve® VSDN® fiber

In 2012 at The Optical Fiber Communication Conference and Exposition, our team had the opportunity to demonstrate the new ultra-bendable optical fiber, ClearCurve® VSDN® fiber.

Watch Now

Tutorials and Videos

Fiber Matters

Fiber Matters

In today’s world of global telecommunications, optical fiber is the core of connectivity, providing the medium through which networks instantaneously transmit voice, data, and video along a strand of glass that is stronger than steel yet thinner than a human hair.

In today’s world of global telecommunications, optical fiber is the core of connectivity, providing the medium through which networks instantaneously transmit voice, data, and video.

Bend Matters

Bend Matters

Corning’s ClearCurve® fiber solutions can be stapled and bent around corners, enable faster and easier installation, and provide space savings and better aesthetics – all without sacrificing performance.

Corning’s ClearCurve® fiber solutions can be stapled and bent around corners, enable faster and easier installation, and provide space savings and better aesthetics.

Loss Matters

Loss Matters

Corning is the leader in every category of low-loss optical fiber technology. Corning's fibers enable high-purity transmissions over long-haul networks at higher speeds and at a lower cost.

Corning is the leader in every category of low-loss optical fiber technology. Corning's fibers enable high-purity transmissions over long-haul networks at higher speeds and at a lower cost.