org.apache.sling.api.SlingException: Cannot get DefaultSlingScript: org.apache.sling.api.SlingException: Cannot get DefaultSlingScript: org.apache.sling.api.SlingException: Cannot get DefaultSlingScript: org.apache.sling.api.SlingException: Cannot get DefaultSlingScript: Identifier com.corning.aem.base.core.models.TopNav cannot be correctly instantiated by the Use API

Cannot serve request to /content/corning/worldwide/en/test-for-banners---homepage.html on this server


ApacheSling/2.7 (jetty/9.4.49.v20220914, OpenJDK 64-Bit Server VM 1.8.0_392, Linux 4.14.336-180.566.amzn1.x86_64 amd64)