Media Sampler Starter Pack Request Form | Life Sciences | Corning
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
Corning Media Sampler Starter Pack

Complete our short form below to join our mailing list and to get the following products:

Cat. No.

Description

Size

Qty

10-013-CV

Dulbecco's Modification of Eagle’s Medium (DMEM)

500 mL

1

21-040-CV

Phosphate-Buffered Saline (FBS), 1x

500 mL

1

10-040-CV

RPMI 1640

500 mL

1

25-055-CV

Water, cell culture grade, tested to USP WFI specifications

500 mL

1

Free goods limited to 1 free starter pack per lab.

Offer valid from April 1, 2017 through December 31, 2017.

Terms and Conditions: Offer valid in the U.S. only and void where prohibited by government, law, or company policy. Offer valid for end-user customers only from April 1, 2017 to December 31, 2017 or while supply lasts. Redemption information must be received by January 15, 2018. Corning has the right to substitute products if required. Please allow 4 to 6 weeks for delivery. Free goods limited to 1 free starter pack per lab.

For more specific information on claims, visit the Certificates page at www.corning.com/lifesciences.

Warranty/Disclaimer: Unless otherwise specified, all products are for research use only. Not intended for use in diagnostic or therapeutic procedures. Not for use in humans. Corning Life Sciences makes no claims regarding the performance of these products for clinical or diagnostic applications.

Thank You

Thank you for your interest in Corning® Cell Culture and Media Reagents. An account manager will be in touch with you soon. 

In the meantime, we suggest you visit the the following resources:

 

Learn More