Complete The Form To Request A Sample
High optical-quality film bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The low base plate allows for unobstructed reading of all wells even when using high numerical aperture objectives. The film bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.
Visit our online catalog to learn more.
- Available in 96 or 384 well formats.
- Film bottom thickness of 190µm is well suited for imaging microscopy
- Excellent well bottom flatness to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- Half area 96 well microplate reduces reagent consumption
- Material: Cyclic Olefin Copolymer with COC Film Bottom
Thank you for your submission.
We are processing your request. An account manager will be in touch with you within a week to discuss your needs.
In the meantime, please make sure to visit our drug discovery page for helpful application notes and technical resources.