Simplified Workflow – Improved Throughput
Simplified Workflow – Improved Throughput
Watch NowThe Axygen MaxyGene™ II Thermal Cycler is extremely simple to program, compact in design and built to perform. The thermal cycler makes method optimization affordable and provides consistent, reliable results. The thermal cycler also features, Precision Thermal Control, rapid heating and cooling of the precision-machined sample block by six independently temperature-controlled Peltier modules. A sophisticated algorithm program calculates sample temperature and triggers heating and cooling accordingly, minimizing over- and under-shooting.
The Axygen MaxyGene™ II Thermal Cycler is extremely simple to program, compact in design and built to perform. The thermal cycler makes method optimization affordable and provides consistent, reliable results. The thermal cycler also features, Precision Thermal Control, rapid heating and cooling of the precision-machined sample block by six independently temperature-controlled Peltier modules. A sophisticated algorithm program calculates sample temperature and triggers heating and cooling accordingly, minimizing over- and under-shooting.