Visit Corning at BPI 2015
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
Events
Life Sciences
Visit Corning at BPI 2015
Visit Corning at BPI 2015
Visit Corning at BPI 2015
October 26, 2015 | 09:00 AM EDT - October 29, 2015 | 05:00 PM EDT
Hynes Convention Center
Boston , Massachusetts , United States
Booth: 902

Discover new ways to break through

Looking for the latest cell culture innovations that can scale-up your breakthrough idea? Visit the Corning booth at BioProcess International Conference & Exposition (BPI 2015) for the broadest selection of vessels, surfaces, and media.

See the Conference Agenda for Corning poster sessions or stop by our booth for more information.

► Featured Products

Bioreactor-ready Microcarriers

Sterile and ready-to-use with a variety of surface treatments.  New microcarrier sizes include 100g and 500g bottles that can be fitted with Corning aseptic transfer caps for secure bioreactor loading.

Single-use Technologies

Corning’s single-use bag assemblies come in a variety of configurations to facilitate your transfer, storage, and production needs.

High Yield 5L Shake Flasks

Unique 5L flask design allows you to grow more cells in the same footprint as a standard 3L flask. Now available with closed system aseptic transfer caps for ease of use.

Efficient Stacked Vessels

The permeable film in Corning® HYPERStack® increases growth surface area per unit volume. The compact design is ideal for large scale production of vaccines, protein therapeutics, and cell production.

Learn More