Optisnap® Registration

Optisnap® Registration

Optisnap® Registration

Register for your free port cleaner!

Register for your free port cleaner!

Thank you for purchasing from Corning. Register your product below to receive a free 2.5 mm port cleaner. This cleaning tool is designed to clean connectors, either in an adapter panel or unmated. The dry cleaning strand is used to gently clean residue from the connector end-face and is good for approximately 525 cleaning cycles. You should receive your gift in approximately one week.

Reference the pictures to locate the required equipment serial number.

Thank you for registering!

Thank you for registering your equipment. Your free port cleaner will arrive in approximately one week.