Simplex Cable Assemblies | Corning
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
Simplex Cable Assemblies

Simplex Cable Assemblies

Simplex cable assemblies are offered with a variety of connector combinations. Connector options include LC, SC, FC and ST® Compatible. RoHS compliant cables with riser-rated jackets are available in 3.0 mm, 2.0 mm, 1.6 mm and 900 µm.

Products

FastShip/FastConnect

With our FastShip/FastConnect program, Corning makes it faster than ever to receive our most popular patch cords at no additional cost to you.

Learn More