Greater New York Data Center Summit
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
Greater New York Data Center Summit

Greater New York Data Center Summit

Greater New York Data Center Summit

Highlighted Applications

Highlighted Applications

Visit us at CAPRE’s Seventh Annual Greater New York Data Center Summit to uncover our data center solutions geared towards your design and provide a range of products and solutions

Meet-Me Room

  • Enables rapid deployments with field-terminated, splice, or pre-terminated components
  • Corning single-mode bend-optimized fibers are ITU-T G.657.A1 compliant, ensuring signal integrity throughout the link
  • All cables comply to EU CPR legislation
  • Single-jumper/patch cord length for frames simplifies inventory
  • Easy access to individual connections maintain the integrity of LIVE circuits
  • Corning innovations allow use of every port without compromising on client security
  • Modular designs provide clear and simple migration paths to higher-speed technologies
  • Worldwide distribution partners carry full solution inventory - Custom cable lengths can be made in days, not weeks, from Corning facilities 

Main Distribution Area

  • Installer or pre-terminated options with ultra-high-density for LC duplex and MTP®  options - Reducing expensive DC real estate
  • Single-jumper/patch cord length for frames simplifies inventory
  • Corning single-mode bend-optimised fibres are ITU-T G.657.A1 compliant ensuring signal integrity throughout the link
  • Complete cable management as standard- and single-finger access provides instant access to individual connections
  • Universal wiring of pre-terminated components eliminates need for polarity management
  • Port breakout capabilities for dis-aggregating higher-speed ports
  • Supports network speeds from 1G to future-ready 400G 

CAGE Area

  • Ultra-high-density housing options from 1U to 4U maximise rack, cage, or hall footprints
  • High-fiber-count cables provide options up to 864-fiber in a single cable sheath for rapid deployments
  • Corning single-mode bend-optimised fibres are ITU-T G.657.A1 compliant ensuring signal integrity throughout the link
  • Straight and stagger cut harness options provide clean and simple port mapping to active electronics whilst maintaining 100 percent fibre utilisation
  • Superior labelling solutions for easy port identification
  • VFL-compatible shutters eliminate need for dust caps
  • Port breakout capabilities for disaggregating higher-speed ports
  • Supports network speeds from 1G to future-ready 400G  
  • Integrated passive optical tapping capabilities
  • Corning rapid manufacturing capabilities can maintain customer SLAs – even with custom-length components 

Meet With Corning

Delivering scalable IT solutions that meet your customers’ changing demands and application requirements may require outsourcing all or part of your data center infrastructure. We can help.

To request a time, please complete the form below.

Thank You for Registering.

We look forward to seeing you at the Greater New York Data Center Summit.