MiniXtend® Cables
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
Connect to a Brighter Future

Connect to a Brighter Future

Connect to a Brighter Future

MiniXtend® Cables

MiniXtend® Cables

Corning’s micro cabling solution solves the demand for today’s unlimited bandwidth capacity and addresses escalating network duct congestion.

Designed for installation in microduct systems using air-assisted installation methods, Corning’s MiniXtend® cables are up to 50 percent smaller than standard loose tube cables and offer high-fiber-counts in a small cable diameter footprint.

Corning’s innovative optical micro cabling solutions include the following:

MiniXtend HD Cable is our highest-density micro cable featuring Corning® SMF-28® Ultra 200 fiber and delivering fiber counts up to 288 fibers. Our MiniXtend HD cable is up to 20 percent smaller than standard micro cables.

MiniXtend Cable with Binderless* FastAccess® Technology has the same dimensions and fiber counts (12-144 fibers) as the original MiniXtend cable, but also features our time-saving binderless* FastAccess technology. This groundbreaking innovation in cable design eliminates the use of binder and waterblocking yarns and waterblocking tapes and enables up to 70 percent faster cable access and reduced risk of buffer tube damage. 

 

*Corning’s proprietary binderless FastAccess® technology refers to the combination of a Corning FastAccess technology jacket with an innovative technology used to bind cable construction through the manufacturing process eliminating the use of binder yarns and waterblocking tapes to greatly expedite and de-risk the cable access procedure.

Smaller Cables, Bigger Possibilities.

MiniXtend® Resource Center

* Corning’s Binderless FastAccess Technology refers to the combination of an innovative jacket with state-of-the-art technology used to bind cable construction through the manufacturing process, eliminating the use of binder yarns and water-blocking tapes.