ANGA COM 2017
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
ANGA COM 2017

ANGA COM 2017

ANGA COM 2017

Tomorrow's Connections, Here Today

Highlighted Applications

Highlighted Applications

We are excited to showcase the following products at ANGA COM 2017 this year. Stop by Hall 7, Booth G49  to learn more!

Fiber to the Home (FTTH)

Fibre to the Home (FTTH) is the installation and use of optical fibre directly to individual buildings such as a single family units (SFUs), like residences and multidwelling unites (MDUs), like apartment buildings, and businesses to provide high-speed broadband access. FTTH dramatically increases connection speeds and reliability for broadband networks compared to existing copper infrastructures.

Learn More

Centrix™ system

The Centrix™ system is a high-density fiber management system that provides a balance of industry-leading density with innovative jumper routing. The system can be deployed in multiple applications including: central office, headend, FTTx, FTTCS, and data center.

Learn More

PASMAX™ system

PASMAX™ system is capitalizing on the flexibility and reliability of Corning’s MAX tray splicing system, the splice trays allow for individual fibre access and maintenance without interrupting service of adjacent fibres.

Learn More

EDGE8™ solutions for data centers

The industry’s first modular, tip-to-tip optical cabling system to feature an 8-fiber (Base-8) design maximizes per-rack-unit density for better network scalability and improved link performance.

Learn More

Meet With Corning

Do you have a challenge you would like to discuss with Corning experts?

Our subject matter experts will be on hand in Cologne. Reserve some valuable time to meet and discuss your ongoing network challenges or upcoming projects. 

To request a time, please complete the form below.

Thank You for Registering.

We look forward to seeing you in Cologne.