Fiber to the Curb (FTTC) | Corning

Fiber to the Curb

To transfer data and voice quickly and securely between the subscribers in communications and data networks, passive optical and copper network elements are just as important as the active distribution and switching systems themselves.

Fiber to the curb (FTTC) is an advanced hybrid fiber/copper network architecture that delivers increased broadband bandwidth capabilities beyond what traditional legacy copper networks offer. The hybrid fiber/copper architecture uses optical fiber infrastructure deployed from the central switching center to the curb, then leverages the use of existing legacy copper infrastructure to the end subscriber. Learn more about our FTTC solutions.