Designed to provide connectivity between the HFC node and the fiber cable trunks in existing HFC n+x (amplified) and now in fiber-deep n+0 (non-amplified) networks, our CATV node assembly enables the operator to configure the system with stubbed or preconnectorized cables dropped at the node location. Check out our CATV Node configurator to create part numbers while visually verifying different product attributes. Configure now.