C-S-39N0-250 Auto Focus Lens Module

Product Details

This C-module integrates a fixed lens module and an A-39N0 Variable Focus Lens in an M12 receptacle (S-mount). The module is built-in with an FPC cable, and can be connected to a standard 0.5 mm pitch FPC connector. It can therefore be very easily integrated in a standard M12 sensor board. The module is compatible with imaging sensor formats up to 1/1.8” diagonal. This module can be driven by the same drivers as the A-39N0 lens.

Contact Us

Click here to contact a member of our sales or product team

TYPICAL PERFORMANCE AT 25°C
 Effective Focal Length   25 mm
 F-number  4 or 8
 Focus Range  15 cm to infinity
 Image Circle Diameter  9 mm

Key Features

  • M12x0.5 thread
  • 6 pins Flex Cable compatible with Molex connector 525590652
  • Built-in AutoFocus actuator from 15 cm to infinity
  • Optional built-in IR filter 
  • Built-in thermal sensor 

Ordering Information

  • C-S-39N0-250-47: bent flex cable (FPC-A-47) without IR-cut filter.
  • C-S-39N0-250-47I: bent flex cable (FPC-A-47) with IR-cut filter.

Getting Started

For more detailed information on optical, mechanical, electrical performance and design, please contact us.