Press
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
Press Release

Corning® Guardiant® Antimicrobial Particles Enable Paint and Coatings Demonstrated to Kill More Than 99.9% of Bacteria and Viruses, Including SARS-CoV-2, in Two Hours or Less

Corning® Guardiant® Antimicrobial Particles Enable Paint and Coatings Demonstrated to Kill More Than 99.9% of Bacteria and Viruses, Including SARS-CoV-2, in Two Hours or Less

Corning Incorporated | November 12, 2020

Corning Incorporated (NYSE: GLW) announced on Thursday a new breakthrough in glass-ceramic technology, Corning® Guardiant®. Under test methods approved by the U.S. Environmental Protection Agency (EPA), paint and coatings containing Corning Guardiant were shown to kill more than 99.9% of SARS-CoV-2, the virus that causes COVID-19.

Read More