Corning Reports

2023 Corning Reports

 

Corning’s approach to sustainability and diversity, equity, and inclusion

We are creating a better world for today and tomorrow by respecting and championing diversity, equity, and inclusion and encouraging employees to bring their whole selves to work. We are also fostering a culture underpinned by a commitment to sustainability.

These principles are the very fabric of our purpose and success. And they help Corning remain not only a positive employer and community presence, but also a company that stays vital to progress by unlocking innovation for the next century and beyond.

 
 

We think about our contributions in two categories:

 

First, our footprint — how our actions directly affect others in areas such as gender pay equity and carbon emissions from our operations.

>6,000

employees participated in more than 70 employee resource group chapters around the world

Named an ENERGY STAR® Partner of the Year for the 10th year in a row by the U.S. Environmental Protection Agency

— one of only 10 companies that have consistently achieved this distinction

Renewable electricity

Entered a virtual power purchase agreement for a solar plant that we expect to provide enough renewable electricity for 100% of our European operations

The Science Based Targets initiative (SBTi) has approved Corning’s near-term science-based emissions reduction targets

~$1 Billion
Invested in Research, Development, & Engineering

The other is our handprint — what we enable others to do through our products and services.

↑50%
filling line efficiency

↓30%
CO2e emissions

Introduced Corning® Viridian™ Vials, which can help drug manufacturers improve filling-line efficiency by up to 50% while reducing vial-manufacturing carbon-dioxide-equivalent (CO2e) emissions by up to 30%

Delivered the
50 millionth
gasoline particulate filter

helping to prevent thousands of tons of particulate matter from polluting the air

Developed the Corning® SMF-28® Contour optical fiber portfolio with reduced coating diameters, decreasing size and materials in cable solutions to lower carbon footprint by up to 60%

Launched
Corning®
EcoChoice™

A program where Life Sciences products are produced, packaged and/or distributed in an environmentally friendly manner.

 

Our diverse workforce

48,300
Total Global Employee Population

Global distribution of Corning employees

 
 

Download the 2023 Corning Reports
 

 
 

Explore the 2022 Corning Reports