Corning Life Sciences, a segment of Corning Incorporated (NYSE: GLW), will introduce the Corning® Synthemax® II-SC Substrate, a self-coating synthetic surface for stem cells, June 13-16 at the International Society for Stem Cell Research’s 10th annual meeting in Yokohama, Japan.
The material creates a unique synthetic surface that mimics the natural cell environment and supports the growth and differentiation of stem cells. Corning Life Sciences will officially unveil its latest innovation in booth #700 at the annual meeting.
The surface supports the adhesion and expansion of stem cells in their undifferentiated state and directed differentiation into specialized cell types. It also provides researchers with a xeno-free alternative to biological coatings and/or feeder cell layers used in human embryonic stem (hES) and induced pluripotent stem (iPS) cell cultures.
“Current methods to maintain hESCs and iPSCs in an undifferentiated state employ mouse feeder layers or biological substrates. Both of these can be problematic because they are difficult to work with, can be inconsistent, and introduce the possibility of contamination from the animal source,” said Ken Ludwig, business manager, Bioprocess and Cell Therapy, Corning Life Sciences. “Our new Synthemax II Substrate provides researchers with a flexible and affordable alternative to performing stem cell culture on any vessel.”
Corning announced its first Synthemax surface in early 2010. This new and improved self-coating Corning Synthemax II-SC Substrate is currently a Corning development product (3535XX1) and is:
• Able to coat plastic and glass surfaces;
• Lot-traceable;
• Gamma sterilized; and
• Quality tested for lot-to-lot consistency.
Dr. Julien Maruotti from Johns Hopkins University will present RPE cell culture data on the Corning Synthemax Surface from 10:30 a.m.-1 p.m. Saturday, June 16, in Room 301-304 at the ISSCR meeting.
Also in its booth, Corning Life Sciences will showcase its HYPERFlask® M Cell Culture Vessels and its Transwell® Permeable Supports, which are ideal for co-culture of stem cells with feeder layers, drug absorption, or invasive assays.
Corning Life Sciences brings new and innovative laboratory technologies to researchers worldwide and helps customers succeed by providing innovative, high-quality products and services in the areas of polymer science, biochemistry and molecular biology, glass melting and forming, surface modification, and characterization science.
To learn more about the Corning® Synthemax® II-SC Substrate or any Corning Life Sciences product, please contact a customer service representative at 1-800-492-1110, toll free in the United States; (+1) 1-978-442-2200 internationally; or visit http://www.corning.com/lifesciences.
Forward-Looking and Cautionary Statements
This press release contains “forward-looking statements” (within the meaning of the Private Securities Litigation Reform Act of 1995), which are based on current expectations and assumptions about Corning’s financial results and business operations, that involve substantial risks and uncertainties that could cause actual results to differ materially. These risks and uncertainties include: the effect of global political, economic and business conditions; conditions in the financial and credit markets; currency fluctuations; tax rates; product demand and industry capacity; competition; reliance on a concentrated customer base; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialization; pricing fluctuations and changes in the mix of sales between premium and non-premium products; new plant start-up or restructuring costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political or financial instability, natural disasters, adverse weather conditions, or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; retention of key personnel; stock price fluctuations; and adverse litigation or regulatory developments. These and other risk factors are detailed in Corning’s filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.
About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics. Drawing on more than 160 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy, and metrology.