Corning Lambda EliteMax Semi-automated Benchtop Pipettor | Liquid Handling Equipment | Corning

High throughput automation with a small footprint

High throughput automation with a small footprint

Introducing the Corning Lambda EliteMax Benchtop Pipettor, a semi-automated, affordable, and easy-to-use liquid handler for lab benches that are tight on space but require the power and ability to perform high content screenings for large volumes of assays. The Corning Lambda EliteMax Semi-automated Benchtop Pipettor can perform a variety of liquid handling tasks including:

 

  • Plate filling from reagent reservoirs
  • Serial dilutions, plate-to-plate transfers, tube-to-tube transfers, and plate replication
  • Well-to-well transfers (cherry picking protocol for single-channel head only): Unit comes with a single-channel and 12-channel head installed.
  • Accurately and precisely transferring liquids and compounds between microplates
  • Transferring by row or by column
  • Additional complex applications can be performed such as sample preparation, timed reaction, PCR preparation, cell-based assays set up

About

Learn More About the Corning Lambda™ EliteMax Semi-automated Benchtop Pipettor

Products


Products to Accompany the Corning Lambda EliteMax Semi-automated Benchtop Pipettor

Corning Lambda EliteMax Accessories

Corning Lambda™ EliteMax Accessories

Browse a variety of accessories to accompany the Corning Lambda EliteMax.

View Now

Corning Lambda EliteMax Warranty and Installation Services

Corning Lambda™ EliteMax Warranty and Installation Services

Please contact us for more information.

Contact Us

Purchasing Options

Corning Lambda EliteMax

Demo

Demo

If you would like to see the Corning Lambda EliteMax Semi-automated Benchtop Pipettor in action, please contact us to request a demo.

If you would like to see the Corning Lambda EliteMax Semi-automated Benchtop Pipettor in action, please contact us to request a demo.

Customer Service

Customer Service

Customer Service

If you need assistance purchasing the Corning Lambda EliteMax Semi-automated Benchtop Pipettor, or if you’d like to order by phone, fax, or email, please contact us.

If you need assistance purchasing the Corning Lambda EliteMax Semi-automated Benchtop Pipettor, or if you’d like to order by phone, fax, or email, please contact us.

Order Online

Order Online

It’s easy to purchase the Corning Lambda EliteMax Semi-automated Benchtop Pipettor. Simply contact Customer Service to set up an appointment with a Sales Specialist.

It’s easy to purchase the Corning Lambda EliteMax Semi-automated Benchtop Pipettor. Simply contact Customer Service to set up an appointment with a Sales Specialist.

Products

You May Also Be Interested In These Related Products

Corning® 96-well Cluster Tubes

Corning® 96-well Cluster Tubes

Corning® 96-well Cluster Tubes

Composed of 96 polypropylene tubes in a standard microplate format. Features 1.2 mL tubes that are available individually or in strips of eight tubes.

Composed of 96 polypropylene tubes in a standard microplate format. Features 1.2 mL tubes that are available individually or in strips of eight tubes.

Corning® 96-well Spheroid Microplates

Corning® 96-well Spheroid Microplates

Corning® 96-well Spheroid Microplates

With their novel and proprietary design, these microplates are ideal for generating and analyzing 3D multicellular spheroids in the same microplate.

With their novel and proprietary design, these microplates are ideal for generating and analyzing 3D multicellular spheroids in the same microplate.

Corning® Thermowell® 96-well Polycarbonate PCR Microplates

Corning® Thermowell® 96-well Polycarbonate PCR Microplates

Corning® Thermowell® 96-well Polycarbonate PCR Microplates

Fit the most commonly used thermal cyclers.

Fit the most commonly used thermal cyclers.