Corning® DuraTrap® AT Filters | Diesel Particulate Filters | Corning

Corning® DuraTrap® AT Filters Image

Corning® DuraTrap® AT Filters

Corning® DuraTrap® AT Filters

Particulate Filters for Light-Duty Diesel Systems

For Proven Performance Choose Corning® DuraTrap® AT Filters

For Proven Performance Choose Corning® DuraTrap® AT Filters

Vehicle and engine manufacturers worldwide are striving to improve the fuel efficiency and performance of diesel engines while meeting soot particulate mass and particulate number emissions limits under real-world driving conditions. Our Corning® DuraTrap® AT HP (high porosity) and DuraTrap® AT LP (low porosity) filters have proven their performance and durability in millions of vehicles.

Corning DuraTrap AT HP Filters For Higher Wash Coat Loads – Enabling Integrated NOx Emissions Control Solutions in Light-Duty Diesel Systems

Integrating SCR catalysts on diesel particulate filters is a leading approach to meet emerging challenges with a compact, fuel-efficient, high-performance solution.

DuraTrap AT HP filters are designed with a higher porosity and optimized microstructure. Corning’s innovative asymmetric cell technology (ACT) option enables low backpressure at high washcoat loads and excellent filtration efficiency under all driving conditions. The filter shape can be optimized for systems with space constraints and diverse configurations.

Corning’s aluminum titanate material provides low thermal expansion to enable durable monolithic construction. Our monolithic design allows:

 

  • Low pressure drop and excellent regeneration efficiency to help improve fuel consumption
  • Increased ash storage capacity and about 12% larger filtration surface area compared to segmented filters
  • More effective utilization of washcoats
  • Corning DuraTrap AT LP 300/10 Filter for Low Backpressure

    The extrude-to-shape monolithic design can be produced in a variety of sizes and optimized for systems with space constraints and diverse configurations. Its thin walls and low porosity allow for better fuel economy, lower CO2 emissions, and higher engine performance. But also to maintain thermal and mechanical robustness, resulting in high soot mass limits.

    Corning’s aluminum titanate material provides low thermal expansion to enable durable monolithic construction that allows for:

     

  • Low pressure drop and excellent regeneration efficiency to help improve fuel consumption
  • Increased ash storage capacity and larger filtration surface area compared to segmented filters
  • DuraTrap AT HP Filters Product Comparison

    The charts and graphs used in this publication are based on data from experimental and limited tests conducted under controlled laboratory conditions, measurements, and calculations sponsored by Corning. Corning can provide additional calculations or test results based on specific operating conditions. 

    Поделиться