The Continuity Test Set (CTS) is not required, but it is recommended to achieve optimal installation results. The pieces required to use the CTS are the Visual Fault Locator (VFL), a patch cord from the VFL to the CTS adapter, and a CTS adapter that matches the connector style being installed.