If you would like to ensure that your UniCam Connector is installed properly, be sure to follow
SRP-006-150, and review
SRP-006-083. If you would like a visual reference, see the
UniCam Connector Installation Video. Install a few connectors in your shop before going to the installation site to make sure you are using the proper technique. Test your trial connectors to quantify their quality, before installing all of the system connectors.
Corning also offers free fiber optic training, including UniCam training, with our
See the Light Seminars throughout the United States and Canada.