Flagging Interference: Hospitals are Leveraging Technology to Keep Wireless Networks Free of Interference

Image Alt Text

Flagging Interference: Hospitals are Leveraging Technology to Keep Wireless Networks Free of Interference

Flagging Interference: Hospitals are Leveraging Te

News Releases
Optical Communications
Flagging Interference: Hospitals are Leveraging Technology to Keep Wireless Networks Free of Interference
Flagging Interference: Hospitals are Leveraging Technology to Keep Wireless Networks Free of Interference
| << Author name to appear here >> | февраля 24, 2015

Flagging Interference

Hospitals are leveraging technologies — and getting creative — to keep wireless networks free from interference

When Fernando Martinez came to Broward Health (Fort Lauderdale, Fla.) as the new CTO in the fall of 2007, he had his work cut out for him. Martinez, who had previously served as CIO at Mercy Hospital in Miami, said his orders were simple at Broward: solve the wireless interference problems at the multi-facility, 716-bed health system.

The task may have sounded simple, but what lay ahead of Martinez was anything but. As soon as he began analyzing the wireless system, he found that the issues had previously been addressed by deploying more radios rather than tuning them.
“There was a lack of obsolescence in capacity planning where networking was concerned,” says Martinez. “It was kind of like poking-hole wireless diagnostics, which led to a proliferation of wireless devices and radios and that resulted in a lot of interference.”

The first step was to conduct a survey. But before that could even begin, Martinez and his staff had to transition from the earlier version of Cisco's (San Jose, Calif.) network to the current technology — the Cisco Spectrum Expert Wi-Fi — which integrates with Cisco's Unified Wireless Network to deliver spectrum intelligence for Wi-Fi networks. It could then be leveraged to troubleshoot sources of interference.

Once the architecture was in place, Martinez was able to run spectrum analysis. Not surprisingly, a great deal of noise was detected in the wireless space; so much, in fact, that he and his staff began to turn off radios in order to obtain a better read, according to Martinez. As soon as they were able to accurately identify the location and number of radios, they began turning off radios and powering down those that were left on. Martinez was then able to utilize more advanced tools to examine and measure activity by device and by channel to more effectively zero in on areas of interference.

According to John Collins, director of engineering compliance at the American Society for Healthcare Engineering (ASHE, Chicago), conducting spectrum surveys is essential to maintaining a healthy wireless network, particularly since outside devices such as laptops and Blackberries are regularly brought into hospitals by patients and visitors, where they can radiate information and take up space in the hospital airwaves.

“The devices by themselves don't really cause a problem; they're kind of low-level power things,” says Collins. “However, when all these devices come into hospitals, there is a noise level involved with that, and you may not know about it because it's electronic. But if you have a spectrum analyzer, you can see the basic noise level start to increase, and this eventually will cause problems, unless it's controlled,” he explains.

Once Martinez was able to identify the problems, he quickly devised and began testing a proposed solution. A number of devices at Broward were operating on 802.11B and 802.11G, which use the 2.4 GHz ISM (Industry Science and Medicine) frequency band, and offers just three non-overlapping channels. As a result, they are more likely to experience interference issues, he says. With that in mind, Martinez began to move a few devices, starting with the wireless carts, onto the 802.11A band, which operates with a frequency of 5 GHz or higher, and offers eight non-overlapping channels.

“Because clinical carts have access to the most sensitive or critical information, we chose those devices to pull to a different frequency, just from a workflow optimization point of view,” says Martinez. “It gave us a lot more flexibility to then deal with the remaining devices that were competing for 802.11 B/G traffic, so that worked out well.”

Martinez and his staff are looking to move more devices off of 802.11 B/G, which he says will allow “an opportunity to more tactfully design how channelization issues could be minimized. Part of what we're doing in the redesign process is collapsing in the other devices. Using the tools we have, we're able to architect them. We know where we have the capacity to integrate them and bring them in.”

The ultimate goal, he says, is to have one network to manage and monitor.

However, because Broward is part of a multihospital system, spectrum analysis needs to be performed at each individual facility. When fixing a problem as complicated as wireless interference, he says, CTOs and CIOs won't find a one-size-fits-all solution.

“A wireless survey for a facility is a wireless survey for that particular facility, not for the enterprise,” says Martinez. At Broward, “each one of the facilities has proven to have a uniqueness to the way it was cabled, the way it was built, and what devices existed that create interference. Your work is not done until you examine each facility independently.”

Once that has been done, Martinez says, the IT staff can look for common threads. As the enterprise wireless network is designed, CTOs and CIOs can build on those commonalities and begin to architect, design, and engineer based on the one-offs from each facility.


Frequency hopping, one facility at a time

At Memorial Health System (Colorado Springs, Colo.), the IT team is looking to build off the success of a one-off experiment with frequency-hopping telemetry to create a new standard of best practices across the network.

Last spring, when Memorial Hospital North opened its doors — marking the first time in 30 years the system opened a new facility — CIO Tom Kerwin opted to make the 98-bed facility a test site for ApexPro FH, a frequency hopping system from GE Healthcare (Chalfont St. Giles, United Kingdom) that enables data to be securely managed and distributed without communication failures such as interference. If the technology proved successful, it would equal one fewer facility that would have to be retrofitted with wireless technology.

“We found that it had more integrity hopping between frequencies,” said Kerwin, adding that plans are now in place to extend the technology to other facilities in the network.

ApexPro operates on GE's Carescape Enterprise Access wireless platform utilizing a distributed antenna system that is powered by Vienna, Va.-based MobileAccess' Wire-it-Once infrastructure. It works by using a bidirectional, frequency-hopping, spread-spectrum infrastructure that allows it to move around the spectrum in order to avoid interference and other communication failures throughout the facility.

“We designed the system to have coverage everywhere, so when we talk about ubiquitous coverage, this really provides that, as opposed to stand-alone telemetry systems,” says Kerwin. The GE system doesn't restrict the installation of antennas to ceilings, which he says is difficult to maintain once the network expands. “With this package, we're able to do it everywhere, which allowed the caregivers continuous monitoring capabilities throughout the facility.”

Another key component in the design was redundancy, which was built in for back-up purposes, according to Bob Barrett, director of information services at Memorial. In places where telemetry is used, there are two antennas, and failover was designed and implemented specifically so that in the event that one antenna fails, the second picks up the signal and prevents the loss of data, he says.

Perhaps the biggest advantage Kerwin has seen with the frequency hopping system is its ability to manage segmentation between the different frequencies. “The way that it's architected is it handles the interference issues,” he says. “You don't have to worry about any bleed-over between WiFi and pagers.”

According to Kerwin, the clinicians at Memorial North are very satisfied with the cell phone coverage offered by the new network, which is critical since a number of them use cell phones throughout the day to communicate with patients.

“It's raised the bar on the expectations from a clinical perspective,” says Kerwin. “We want continuous monitoring capabilities, we want to have cell phone coverage throughout the facility in any location, our pagers need to go off wherever we are, and realistically there's no way to solve this problem without installing a system like this.”

In addition to telemetry and cell phone service, the Carescape Enterprise Access wireless platform also has capabilities to run public safety communications and RFID, a factor that was an important selling point for Kerwin. “Whenever we can buy one solution and use it over and over again in a variety of settings, those are the things that we like to do — leverage that infrastructure, not rebuild it every time for every solution.”

The staff at Memorial is looking to expand the technology to Memorial Hospital Central, a 619-bed facility, in the near future to improve communications at that location.

Adds Kerwin, “Our goal is to say that if you're a physician, no matter where you are, you can communicate.”

--Fernando Marinez & Tom Kerwin
Healthcare Informatics

Поделиться