Corning Optical Communications LLC, part of Corning Incorporated’s (NYSE:GLW) Telecommunications segment, introduces its Pretium EDGE® Tap Module, enabling passive optical tapping that is fully integrated into the structured cabling footprint.
A passive optical tap device uses a fiber optic coupler to divide the optical signal into two outputs, one for live traffic and one for monitoring traffic. The live traffic continues through the system link, while the monitor traffic is sent to port monitoring electronics. The Pretium EDGE Tap Module uses an advanced optical coupler to reduce insertion loss and increase distance on Ethernet and Fibre Channel links.
Other passive optical tap devices are separate components that take up rack space, introduce additional loss and limit network design options. The Pretium EDGE Tap Module is the first to combine the functionality of an interconnect, cross-connect and optical tap in one easy-to-use structured cabling module.
Unlike a separate passive component, Corning’s integrated approach allows monitored ports to be added or removed without disruption to the live network link and provides flexibility to use both interconnect- or cross-connect designs. Also, by locating the tap port links to the rear of the module, the Pretium EDGE Tap Module creates a “zero-U” footprint that improves rack utilization.
As part of the Pretium EDGE Solutions family, the tap module is fully compatible with the same Pretium EDGE Hardware as a standard module, allowing for pay-as-you-grow port tapping capability.
To learn more about the Pretium EDGE Tap Module, go to opcomm.corning.com/1-tapmodule. For additional information on Corning Optical Communications products and services, contact a customer care representative at 1-800-743-2675, toll free in the United States; or (+1) 828-901-5000, international; or visit the website at www.corning.com/opcomm.
Forward-Looking and Cautionary Statements
This press release contains “forward-looking statements” (within the meaning of the Private Securities Litigation Reform Act of 1995), which are based on current expectations and assumptions about Corning’s financial results and business operations, that involve substantial risks and uncertainties that could cause actual results to differ materially. These risks and uncertainties include: the effect of global political, economic and business conditions; conditions in the financial and credit markets; currency fluctuations; tax rates; product demand and industry capacity; competition; reliance on a concentrated customer base; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialization; pricing fluctuations and changes in the mix of sales between premium and non-premium products; new plant start-up or restructuring costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political or financial instability, natural disasters, adverse weather conditions, or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; retention of key personnel; stock price fluctuations; and adverse litigation or regulatory developments. These and other risk factors are detailed in Corning’s filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.
About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics. Drawing on more than 160 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for
consumer electronics, mobile emissions control, telecommunications and life sciences. Or products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.