Thin Film Coatings Capabilities | Aerospace and Defense Optical Systems | Corning

This is an abstract image

Thin Film Coatings Capabilities

Thin Film Coatings Capabilities

  • Anti-reflective - Vis-LWIR
  • High reflectance - Vis-LWIR
  • Beam Splitter
  • High Laser Damage Threshold
    • 1064nm/20ns/20Hz 
      • Passed SPICA Technologies testing up to 19.0 J/cm^2
  • Diamond-Like Coating (DLC)
  • Full range of internal testing capabilities
    • Transmission
    • Reflectance
    • Environmental Testing
      • Adhesion
      • Abrasion
      • Humidity
      • Salt-Fog
Поделиться