Customers can install APC connectors using the installation tools provided in the TKT-UNICAM-PFC kit. However, the cleaver in this kit provides flat cleaves, so a different cleaver is needed to generate an angled cleave before terminating the APC connector in the installation tool, assuming an angled cleave is desired. At room temperatures, using a flat cleave is acceptable. An angled cleave is needed when the connector is installed in environments with temperature swings (outdoor environments).
The FBC-014 Angled Cleaver provides angled cleaves and is available as an additional cleaver for purchase to complement your UniCam Tool Kit.