Vascade® Optical Fibers | Corning
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
High-speed, high-capacity solutions for transoceanic and regional submarine networks

Vascade® Optical Fiber

Vascade® Optical Fiber

Vascade® optical fibers provide the performance and reliability required in all undersea networks, up to transoceanic distances, enabling high-speed and high-capacity submarine solutions. Vascade fibers all share the fundamental characteristics of superior mechanical reliability and outstanding optical performance. When required, optical fiber coloring and high precision splicing occurs in a clean room environment. 

Vascade EX3000 fiber is an ultra-low loss and very large area-effective silica core fiber optimized for high-bit-rate repeatered submarine systems; ITU-T Recommendation G.654.D compliant. 

Vascade EX2000 fiber is an ultra-low loss and large area-effective silica core fiber optimized for most submarine systems, including linear SDM systems; ITU-T Recommendation G.654.B and G.654.D compliant. Vascade EX2000 fiber is now available in a smaller 200 micron nominal coating diameter.

Vascade fibers can be purchased natural or colored. Corning fibers with ColorPro™ identification technology, our coloring solution, enable cable manufacturers to reduce cost, minimize footprint, and leverage an enhanced product offering. Find more information about Corning® ColorPro™ Identification Technology.

Additional Resources

Additional Resources

Technical Resources

In The News

In The News

Corning Introduces Industry’s First Ultra-Low-Loss, Smaller-Diameter Fibers for Long-Haul Networks

Corning Incorporated today announced a series of smaller, denser additions to its portfolio of long-haul fiber and cable innovations, including the world’s first submarine and terrestrial long-haul fibers in a 200-micron diameter.

Read More