Contour Form micro cable is the latest advancement in high-performance outside plant cable technology, maximizing fiber density within existing pathways to quickly scale deployments. It provides:
- Up to 28% reduction in cable OD1
- 50% more fiber in the same space2
- Almost 2x increase in fiber density3
The compact cable design is enabled by Corning® Contour™ fiber, a 40% smaller fiber* with improved bend resilience for high-density environments. Contour Form micro cable features reduced diameter buffer tubes with loose Contour fibers for density and installer familiarity. It is offered in 288 and 432 fiber counts, fitting into 8 mm and 10 mm ID micro ducts, respectively.
Contour Form micro cable was built to accelerate future-ready installations for metro and long-haul data center interconnect and fiber-to-the-home applications. It delivers 50% more fiber in the same micro duct or a step-reduction in duct size, enabling scalability within existing infrastructure without disruption to the surrounding environment. The cable is optimized for air-assisted installation for fast fiber placement over longer distances than traditional pulling methods.
* Contour fiber has a 190 µm outer diameter that provides a 40% cross-sectional area reduction when compared to 242 µm fiber.