LC and ST Compatible UniCam Connectors utilise a black adapter around the body of the connector to facilitate installation in the UniCam High-Performance Installation Tool. When using the High-Performance Installation Tool, this adapter, known as a "Load Adapter," needs to be removed before installing the UniCam Connector into the adapter panel. When using the legacy installation tool, it needs to be removed before terminating the fibre with the UniCam Connector.
For more information, view page 32 of the Standard Recommended Procedure for the UniCam High-Performance Tool Kit with the FBC-007 Cleaver or page 28 of the Standard Recommended Procedure for UniCam High-Performance Tool Kit with the FBC-015 Cleaver.