Corning Launches Latest Life Sciences Innovation for Cell Culture
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
Image Alt Text

Corning Launches Latest Life Sciences Innovation for Cell Culture

Corning Launches Latest Life Sciences Innovation f

News Releases
Corning Launches Latest Life Sciences Innovation for Cell Culture
Corning Launches Latest Life Sciences Innovation for Cell Culture
CORNING, N.Y. | Corning Incorporated | 2013년 5월 29일
Corning® FloWell™ 2W Plate automatically feeds cells for up to three days

Corning Incorporated (NYSE:GLW) today announced the Corning® FloWell™ 2W Plate, a multiple-well plate designed with continuous fluid perfusion technology for the controlled, directional feeding of cells for up to 72 hours.

This latest innovation is an ideal automatic cell-feeding device for culturing cells that require frequent medium changes and weekend feedings. It allows researchers to save time while also lowering the risk of contamination and cell loss.

“Today’s cell culture researchers have an ever-increasing need for not only more reliable cells and cellular materials but also for beginning-to-end cell culture solutions that can save money and time and improve results,” said Brian Douglass, business development manager, Corning Life Sciences. “We continually work closely with our customers to deliver products and technologies that best meet and exceed their demands. Our Corning FloWell 2W Plate addresses several critical culturing requirements, and we will continue to advance it through ongoing dialogues and feedback.”

The FloWell 2W Plate is a six-well plate consisting of two sets of three-well units, each connected by porous channels that provide continuous fluid flow controlled by hydrostatic pressure. The middle well in each set of connected wells serves as the cell culture chamber, and the first and third wells serve as the medium supply and waste wells, respectively. The continuous flow from the medium well to the cell culture well eliminates the need for manual medium changes for up to 72 hours. Concurrently, exhausted medium flows out of the cell culture wells, which promotes cell viability and robust growth. The FloWell 2W Plate can also be used in co-culturing studies that investigate cell-to-cell communications of spatially separated cell lines. 

Additional key features of the New Corning® FloWell™ 2W Plate include:

• Simple setup, which allows for up to three days of unattended, continuous cell feeding and media exchange
• Continuous fluid flow between wells, which enables a variety of co-culturing applications and ensures cells are not disturbed by adding media
• Reduced handling and continuous removal of exhausted media, which lowers the risk of contamination and cell loss

Corning Life Sciences continually brings new and innovative laboratory technologies to researchers worldwide and helps customers succeed by providing innovative, high-quality products and services in the areas of polymer science, biochemistry and molecular biology, glass melting and forming, surface modification, and characterization science.

The Corning® FloWell™ 2W Plate is generally available to customers worldwide. To learn more about it or any Corning Life Sciences products, please contact a customer service representative at 1-800-492-1110, toll free in the United States; (+1) 1-978-442-2200 internationally; or visit

Forward-Looking and Cautionary Statements

This press release contains “forward-looking statements” (within the meaning of the Private Securities Litigation Reform Act of 1995), which are based on current expectations and assumptions about Corning’s financial results and business operations, that involve substantial risks and uncertainties that could cause actual results to differ materially. These risks and uncertainties include: the effect of global political, economic and business conditions; conditions in the financial and credit markets; currency fluctuations; tax rates; product demand and industry capacity; competition; reliance on a concentrated customer base; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialization; pricing fluctuations and changes in the mix of sales between premium and non-premium products; new plant start-up or restructuring costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political or financial instability, natural disasters, adverse weather conditions, or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; retention of key personnel; stock price fluctuations; and adverse litigation or regulatory developments. These and other risk factors are detailed in Corning’s filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.

About Corning Incorporated

Corning Incorporated ( ) is the world leader in specialty glass and ceramics. Drawing on more than 160 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy, and metrology.