ISCT 2016 | Singapore
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
Events
Life Sciences
ISCT 2016 | Singapore
ISCT 2016 | Singapore
Visit Corning, Booth D07 at ISCT 2016.
2016년 5월 25일| 09:00 오전 EDT - 2016년 5월 28일| 05:00 오후 EDT
Singapore Suntec Singapore Convention & Exhibition Center
Singapore
부스: D07

Stem cells show great promise in cellular therapy research and regenerative medicine, but it's critical to efficiently drive stem cell differentiation and scale-up to ensure success.

Whether you are working with mesenchymal, pluripotent, neural, or hematopoietic stem cells, you can rely on Corning to help you create an optimal environment. With solutions including: advanced, animal-free synthetic surfaces, scalable vessels, microcarriers, and defined media solutions, Corning can seamlessly support small scale culturing to full scale production.

Corning offers products that are both customizable and compliant with stem cell requirements under cGMP, to support risk reduction and effective scale-up.

Contact us to request an appointment with a Corning representative at ISCT.

Learn More