Corning Honored by Cabling Installation & Maintenance 2017 Innovators Awards Program
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
Corning Honored by Cabling Installation & Maintenance  2017 Innovators Awards Program

Corning Honored by Cabling Installation & Maintenance 2017 Innovators Awards Program

Cabling Installation & Maintenance 2017 Award

News Releases
기업 커뮤니케이션
Corning Honored by Cabling Installation & Maintenance 2017 Innovators Awards Program
Corning Honored by Cabling Installation & Maintenance 2017 Innovators Awards Program
Corning, NY | Corning Incorporated | 2017년 9월 26일

Corning Incorporated (NYSE:GLW) announced today that three of its innovative optical communications products received gold-level awards at the annual Cabling Installation & Maintenance Innovators Awards program.

Corning’s EDGE8 solutions, ALTOS® cable with binderless* FastAccess® technology, and ALTOS Lite cable with FastAccess technology, were recognized by a judging panel consisting of cabling and communications system specifiers, designers, integrators, and managers with vast professional experience.

“We are extremely pleased to receive this honor from CI&M for not just one, but three, of our products,” said Kim Hartwell, chief commercial officer, Corning Optical Communications. “Each of these products plays a part in our mission to enable next-generation networks, and they all represent our commitment to providing customers with new and evolving solutions that address the challenges they see on a daily basis. We are proud that such an experienced panel of judges agrees.”

The EDGE8 solution is the industry’s first modular, tip-to-tip optical cabling system to feature a base-8 design for optimal network scalability and improved link performance, while maximizing per-rack-unit density. The complete solution includes housings, modules, adapter panels, trunks, harnesses, jumpers, port breakout modules, tap modules and tap harnesses, secure solutions, and more – all available with tailored configurations to suit the customers’ individual needs. EDGE8 solutions reduce the total cost of ownership in today’s 10G networks with a flexible, low-risk migration path to 400G.

ALTOS cable with binderless FastAccess technology combines Corning’s popular loose tube cable with a FastAccess technology jacket – which can reduce access time by at least 50 percent – and a new, innovative cable construction that eliminates the use of binder yarns and waterblocking tapes. The cable employs an innovative waterblocking powder that is just as effective as traditional waterblocking tapes that installers must cut away during cable entry. Combining these technologies, ALTOS cable with binderless FastAccess technology offers a safer cable preparation and a 70-percent reduction in cable access time when compared to traditional cable offerings.

ALTOS Lite cable with FastAccess technology delivers the crush resistance and rodent protection of an armored cable, along with the enhanced safety, technician-friendliness, and time savings of FastAccess technology. It is the first armored cable that can be opened in the field without sharp-bladed tools. Several enhanced features – FastAccess technology, a new access procedure, protective thin film around the cable core, and waterblocking without tapes – deliver a safer cable preparation and reduced cable access time to network installers.

Alan Bergstein, publisher of Cabling Installation & Maintenance (cablinginstall.com), said: “This prestigious program allows Cabling Installation & Maintenance to celebrate and recognize the most innovative products and services in the structured cabling industry. Our 2017 Honorees are an outstanding example of companies who are making an impact in the industry.” 

The 2017 Cabling Installation & Maintenance Innovators Awards honorees are featured in the November Issue of Cabling Installation & Maintenance magazine as well as on http://www.cablinginstall.com.

Forward-Looking and Cautionary Statements
This press release contains “forward-looking statements” (within the meaning of the Private Securities Litigation Reform Act of 1995), which are based on current expectations and assumptions about Corning’s financial results and business operations, that involve substantial risks and uncertainties that could cause actual results to differ materially. These risks and uncertainties include: the effect of global political, economic and business conditions; conditions in the financial and credit markets; currency fluctuations; tax rates; product demand and industry capacity; competition; reliance on a concentrated customer base; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialization; pricing fluctuations and changes in the mix of sales between premium and non-premium products; new plant start-up or restructuring costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political or financial instability, natural disasters, adverse weather conditions, or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; retention of key personnel; stock price fluctuations; and adverse litigation or regulatory developments. These and other risk factors are detailed in Corning’s filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.

Digital Media Disclosure
In accordance with guidance provided by the SEC regarding the use of company websites and social media channels to disclose material information, Corning Incorporated (“Corning”) wishes to notify investors, media, and other interested parties that it intends to use its website (http://www.corning.com/worldwide/en/about-us/news-events.html) to publish important information about the company, including information that may be deemed material to investors. The list of websites and social media channels that the company uses may be updated on Corning’s media and website from time to time. Corning encourages investors, media, and other interested parties to review the information Corning may publish through its website and social media channels as described above, in addition to the company’s SEC filings, press releases, conference calls, and webcasts.

About Cabling Installation & Maintenance
Published since 1993, Cabling Installation & Maintenance has provided practical information to professionals responsible for the specification, design, installation and management of structured cabling systems in enterprises, data centers and campuses. Cabling Installation & Maintenance's magazine, website (cablinginstall.com), email newsletters and webcasts help cabling professionals improve day-to-day operations and enable strategic planning for their networks' optimum long-term performance

About The Cabling Installation & Maintenance 2017 Innovators Awards program
The Cabling Installation & Maintenance 2017 Innovators Awards program reviews and recognizes the most-innovative applications of cabling and communications technology products and systems within the structured cabling industry. Platinum, Gold, and Silver Honorees were announced at BICSI's 2017 Fall Conference in Las Vegas on Monday, September 25, 2017. Criteria used in the Innovators Awards ranking included: innovation, value, sustainability, collaboration, and impact.

About Corning Incorporated
Corning (www.corning.com) is one of the world's leading innovators in materials science, with a 166-year track record of life-changing inventions. Corning applies its unparalleled expertise in glass science, ceramics science, and optical physics along with its deep manufacturing and engineering capabilities to develop category-defining products that transform industries and enhance people's lives. Corning succeeds through sustained investment in RD&E, a unique combination of material and process innovation, and deep, trust-based relationships with customers who are global leaders in their industries.

Corning's capabilities are versatile and synergistic, which allows the company to evolve to meet changing market needs, while also helping our customers capture new opportunities in dynamic industries. Today, Corning's markets include optical communications, mobile consumer electronics, display technology, automotive, and life sciences vessels. Corning's industry-leading products include damage-resistant cover glass for mobile devices; precision glass for advanced displays; optical fiber, wireless technologies, and connectivity solutions for state-of-the-art communications networks; trusted products to accelerate drug discovery and delivery; and clean-air technologies for cars and trucks.

*Corning’s proprietary binderless FastAccess technology refers to the combination of a Corning FastAccess technology jacket with an innovative technology used to bind cable construction through the manufacturing process eliminating the use of binder yarns and waterblocking tapes to greatly expedite and de-risk the cable access procedure.