Corning® DuraTrap® AT LP Filters |Diesel Particulate Filters | Corning

Plant's green stem, leaves with blurred sky, trees in background

Corning® DuraTrap® AT LP Filters

Corning® DuraTrap® AT LP Filters

Particulate Filters for Next-Generation Diesel Systems

Vehicle and engine manufacturers worldwide are striving to improve the fuel efficiency and performance of diesel engines while meeting particulate mass and particulate number emissions limits. Corning® DuraTrap® AT LP filters help our customers meet their objectives.

Product Attributes

Product Attributes

Corning® DuraTrap® AT LP 300/10 Filter for Low Backpressure

Thinner walls and low porosity:
 

  • Allow for better fuel economy, lower CO2 emissions, and higher engine performance
  • Maintain thermal and mechanical robustness that allows for high soot mass limits

Monolithic Advantage

Corning’s aluminum titanate material provides low thermal expansion to enable durable monolithic construction that allows for:
 

  • Low pressure drop and excellent regeneration efficiency to help improve fuel consumption
  • Increased ash storage capacity and larger filtration surface area compared to segmented filters

Innovative Design

The extrude-to-shape monolithic design can be produced in a variety of sizes and optimized for systems with space constraints and diverse configurations.

Corning’s innovative asymmetric cell technology (ACT) is an option that helps manage lifetime pressure drop requirements and provides ash storage benefits through larger inlet channels.