ClearCurve® Multimode Optical Fiber Cable | Corning
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
ClearCurve®  Multimode Optical Fiber

ClearCurve® Multimode Optical Fiber

ClearCurve® Multimode Optical Fiber

Increases bendability, maintains reliability

ClearCurve® Multimode Optical Fiber

ClearCurve® Multimode Optical Fiber

Corning® ClearCurve® ultra-bendable, laser-optimized™ multimode optical fiber delivers enhanced macrobending performance while maintaining compatibility with current optical fibers, equipment, practices and procedures. ClearCurve® OM2, OM3, and OM4 multimode fibers are designed to withstand tight bends and challenging cabling routes with substantially less signal loss than conventional multimode fiber.

Corning® ClearCurve® OM5 wide band fiber is OM4 compliant and supports single wavelength or multi-wavelength transmission systems in the vicinity of 850 nm to 950 nm. The bandwidth specifications at 850 nm are equivalent to ClearCurve® OM4 fiber, as well as the optical and mechanical attributes, ensuring backwards compatibility. ClearCurve OM5 wide band fiber is also designed to withstand tight bends across the entire WDM wavelength range.

In The News

In The News

UL® Verifies Corning® ClearCurve® Fibers Meet or Exceed Bandwidth Standards

In evaluations conducted at Corning’s Center for Fiber Optic Testing, Underwriters Laboratories Inc.® (UL®) verified that Corning® ClearCurve® OM3 and OM4 optical fibers meet or exceed critical standards for bandwidth measurements.

Read More