It’s time to face the music. For Cell Therapy and other applications, traditional microcarriers don’t always hit the right note. Difficulty separating precious cells from traditional microcarriers may result in lower yields of healthy cells in the final product.
New Corning® Dissolvable Microcarriers:
- Simplify cell harvest, separation, and concentration.
- Arrive pre-sterilized and pre-coated with your selected surface coating of either denatured collagen or Synthemax®.
- Are easily dissolved with a solution of EDTA and pectinase within 10 to 20 minutes
Dissolvable Microcarriers are ideal for those who need to produce large cell quantities for Cell Therapy and Vaccine Production.