Fibre Optic Cable

Outdoor Cables - Cables for outdoor applications are engineered to withstand the more demanding conditions seen outside, from environmental extremes to mechanical forces.
Indoor/Outdoor Cables - These are cables that are designed to meet both the rigorous environment of the outdoors but also can be routed indoors, where flame rating requirements also apply.
Indoor Cables These cables are used exclusively within buildings and must have a flame-retardant jacket to fit this purpose.