Corning Introduces SMF-28® Ultra 200 Fibre

We use cookies to ensure the best experience on our website.
View Cookie Policy
Accept Cookie Policy
Change My Settings
Required for the site to function.
Augment your site experience.
Lets Corning work with partners to enable social features and marketing messages.

This site is best viewed in a modern web browser. Please update your browser for the best experience possible.

Corning Introduces SMF-28® Ultra 200 Fibre

Corning Introduces SMF-28® Ultra 200 Fibre

Corning Introduces SMF-28® Ultra 200 Fibre

News Releases
Optical Communications
Corning Introduces SMF-28® Ultra 200 Fibre
Corning Introduces SMF-28® Ultra 200 Fibre
CORNING, NY | Corning Incorporated | June 09, 2015

Corning Incorporated (NYSE:GLW) today announced its newest single-mode optical fibre innovation, Corning® SMF-28® Ultra 200 fibre (add link). The industry’s first 200-micron fibre with a 9.2 micron nominal mode-field diametre (MFD), SMF-28 Ultra 200 fibre enables the design of smaller, lighter, fully backwards compatible high-fibre, high-density cables.

As global demand for bandwidth continues to explode, smaller cables with higher optical fibre counts are needed. Conventional ITU-T recommendation G.657-compliant 200-micron fibres may have a nominal mode field diameter (MFD) as low as 8.6 microns, resulting in an MFD mismatch with legacy 9.2 micron MFD ITU-T G.652 -compliant fibre in existing networks. By combining ITU-T G.657.A1 compliance with a 9.2 micron MFD, SMF-28 Ultra 200 fibre uniquely delivers enhanced bend resistance and seamless integration with the installed ITU-T G.652 fibre base in a 200-micron product.

“Corning SMF-28 Ultra 200 fibre helps solve one of the world’s toughest network challenges – increasing fibre capacity without taking up more space,” said John Igel, vice president and general manager of Corning Optical Fibre and Cable. “With the problem of MFD compatibility eliminated, network operators have the freedom to deploy fibre-rich 200-micron cables to address capacity and congestion – with the proven performance of SMF-28 Ultra fibre.”
Corning’s family of SMF-28 Ultra fibres offers enhanced optical bending resilience for innovative cable design with a macro-bending response surpassing the requirements of ITU-T G.657.A1 recommendations. The fibre’s low attenuation improves signal reach up to 10 percent over conventional ITU-T G.652 fibre types and increases coverage as much as 20 percent when served by a point-of-presence or central office. The SMF-28 Ultra fibre portfolio delivers better system margin for high-capacity performance at 100 gigabit and beyond, and for next-generation passive optical networks (PONs) and wavelength division multiplexed passive optical networks (WDM-PONs).

In celebration of its invention of the first low-loss optical fibre 45 years ago, Corning will unveil and demonstrate the performance of its new MiniXtend™ HD Cable and MiniXtend™ Cable with Binderless FastAccess™ Technology at ANGA COM in Cologne, Germany, June 9-11 on booth K31. Other demonstrations will include pre-connectorised FTTH solutions, Corning Cabelcon® Connectors, Centrix™ and Pretium EDGE® high-density fibre management and data centre solutions, as well as the newly launched SMF-28® Ultra 200 fibre.

For further details please contact your local sales representative.

Forward-Looking and Cautionary Statements
This press release contains “forward-looking statements” (within the meaning of the Private Securities Litigation Reform Act of 1995), which are based on current expectations and assumptions about Corning’s financial results and business operations, that involve substantial risks and uncertainties that could cause actual results to differ materially. These risks and uncertainties include: the effect of global political, economic and business conditions; conditions in the financial and credit markets; currency fluctuations; tax rates; product demand and industry capacity; competition; reliance on a concentrated customer base; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialisation; pricing fluctuations and changes in the mix of sales between premium and non-premium products; new plant start-up or restructuring costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political or financial instability, natural disasters, adverse weather conditions, or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; retention of key personnel; stock price fluctuations; and adverse litigation or regulatory developments. These and other risk factors are detailed in Corning’s filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.

About Corning Incorporated
Corning ( is one of the world’s leading innovators in materials science. For more than 160 years, Corning has applied its unparalleled expertise in specialty glass, ceramics, and optical physics to develop products that have created new industries and transformed people’s lives. Corning succeeds through sustained investment in R&D, a unique combination of material and process innovation, and close collaboration with customers to solve tough technology challenges. Corning’s businesses and markets are constantly evolving. Today, Corning’s products enable diverse industries such as consumer electronics, telecommunications, transportation, and life sciences. They include damage-resistant cover glass for smartphones and tablets; precision glass for advanced displays; optical fibre, wireless technologies, and connectivity solutions for high-speed communications networks; trusted products that accelerate drug discovery and manufacturing; and emissions-control products for cars, trucks, and off-road vehicles.