Corning Introduces FutureCom™ xs500 Copper Jack

We use cookies to ensure the best experience on our website.
View Cookie Policy
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF
Image Alt Text

Corning Introduces FutureCom™ xs500 Copper Jack

Corning Introduces FutureCom™ xs500 Copper Jack

News Releases
Optical Communications
Corning Introduces FutureCom™ xs500 Copper Jack
Corning Introduces FutureCom™ xs500 Copper Jack
CORNING, Berlin | Corning Incorporated | February 25, 2013
Offers an affordable, full-featured, mid-range installation solution

Corning Optical Communications GmbH & Co KG, part of Corning Incorporated’s (NYSE:GLW) Telecommunications segment, introduces the FutureCom™ xs500, the latest addition to the FutureCom EA product line - Corning’s 10Gbit/s Ethernet copper cabling system.

The xs500 is a fully shielded, standards-compliant Cat6A copper jack that offers deployment flexibility and quick installation for high-performance copper cabling projects. The jack is durable, and its compact housing includes an integrated dust cover that can be closed when the port is not being used.

 The xs500 is 14.5mm wide, and the narrow design allows the jack to support three port outlets, whereas most jacks support only two ports. In floor boxes, the xs500 allows installers to put up to 12 jacks per box instead of only nine.

“Corning has a reputation for quality, and the xs500 can now offer the mid-market a complete end-to-end copper solution, which is affordable and doesn’t compromise on the quality  people have come to expect,” said Jan-Sebastian Ziegler, manager LAN marketing,
Enterprise Networks, EMEA at Corning Optical Communications. “The xs500 offers true value to the customer, is built to our usual high standards and is fully featured. We are confident it will be well received by the market and will raise the bar for the mid-market segment.”

The low-profile, keystone footprint of the FutureCom xs500 is ideal for various installation scenarios, and the unit provides compatibility with a wide range of hardware options from outlets to panels.

The innovative two-piece design of the FutureCom xs500 helps make copper cable installation projects simpler and faster because no special tools are required to connect the cables to the jacks or install the jacks into the outlets.

With the mid-sized xs500 complementing the FutureCom EA range, Corning provides a total connection system for connector jacks, cables, outlets and panels, which helps eliminate the quality compromises of mixed source systems.


For additional information on Corning Optical Communications products and services, contact a customer service representative at 1-800-743-2675, toll free in the United States, or (+1) 828-901-5000, international, or visit the website at www.corning.com/opcomm.
 
Forward-Looking and Cautionary Statements
This press release contains “forward-looking statements” (within the meaning of the Private Securities Litigation Reform Act of 1995), which are based on current expectations and assumptions about Corning’s financial results and business operations, that involve substantial risks and uncertainties that could cause actual results to differ materially. These risks and uncertainties include: the effect of global political, economic and business conditions; conditions in the financial and credit markets; currency fluctuations; tax rates; product demand and industry capacity; competition; reliance on a concentrated customer base; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialization; pricing fluctuations and changes in the mix of sales between premium and non-premium products; new plant start-up or restructuring costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political or financial instability, natural disasters, adverse weather conditions, or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; retention of key personnel; stock price fluctuations; and adverse litigation or regulatory developments. These and other risk factors are detailed in Corning’s filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.


About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics.  Drawing on more than 160 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.