T8 and Corning Demonstrated a 100G Unrepeated Transmission over 500 km Using Corning’s Ultra-Low-Loss Optical Fiber (with ROPA)

We use cookies to ensure the best experience on our website.
View Cookie Policy
Accept Cookie Policy
Change My Settings
Required for the site to function.
Augment your site experience.
Lets Corning work with partners to enable social features and marketing messages.
Image Alt Text

T8 and Corning Demonstrated a 100G Unrepeated Transmission over 500 km Using Corning’s Ultra-Low-Loss Optical Fiber (with ROPA)

T8 and Corning Demonstrated a 100G Unrepeated Tran

News Releases
Optical Communications
T8 and Corning Demonstrated a 100G Unrepeated Transmission over 500 km Using Corning’s Ultra-Low-Loss Optical Fiber (with ROPA)
T8 and Corning Demonstrated a 100G Unrepeated Transmission over 500 km Using Corning’s Ultra-Low-Loss Optical Fiber (with ROPA)
CORNING, N.Y. | Corning Incorporated | September 17, 2012

T8 and Corning Incorporated (NYSE: GLW) demonstrated a dense wavelength division multiplexing (DWDM) system, transmitting 100 Gbit/s per channel over 500 km of Corning® SMF-28® ULL optical fiber without the use of regenerators or erbium doped fiber amplifiers.

This distinctive combination allows service providers and enterprises to drive new efficiencies by extending the unrepeated reach of high-capacity transmission over long distances without expensive regeneration.

The joint demonstration profiles T8’s high-quality 100G dual-polarization quadrature phase shift keying (DP-QPSK) transponder used on Corning’s ultra-low-loss fiber with a remote optical pumped amplifier (ROPA).

Corning’s SMF-28 ULL optical fiber features the lowest attenuation specification of any commercially available ITU-T Recommendation G.652-compliant fiber. In addition to enabling future network upgrades to 100G and more per single user, Corning’s SMF-28 ULL optical fiber maintains compatibility with the installed base of single-mode fibers.

“Corning is delighted to collaborate with T8 to demonstrate this complementary combination of 100G transmission equipment and Corning’s ultra-low-loss fiber,” said Sergey Akopov, technical director, Corning Optical Fiber. “Corning SMF-28 ULL optical fiber maintains higher signal strength; extends reach; and provides opportunities to reduce capital, operating expenses, and system complexity. As demand for high-speed broadband drives networks to higher capacity, it is exciting to demonstrate the efficiencies that SMF-28 ULL optical fiber contributes to network operations.”
“There are many long distance lines in Russia that might benefit from combining 100G DWDM transmission with the total capacity of 8 Tbit/sec and extremely-low-loss fiber,” said Vladimir Treshchikov, general director, T8. “To the best of our knowledge this is the first successful demonstration of the transmission of 100G signal over the span of 500 km using ROPA. Operating over Corning SMF-28 ULL optical fiber allows our system to extend the unrepeated reach by 50-60 km compared to using standard single-mode fiber and makes unrepeated transmission over the distance of 500 km possible.”

T8’s innovative 100G transponder with optical-signal-to-noise (OSNR) tolerance of 12 dB can transmit 100G in most of the lines designed for 10G systems. T8’s newly released 100G product deploys advanced technologies as dual polarization QPSK modulation format, automatic dispersion compensation up to 75,000ps/nm, and SoftFEC algorithm.

Forward-Looking and Cautionary Statements
This press release contains “forward-looking statements” (within the meaning of the Private Securities Litigation Reform Act of 1995), which are based on current expectations and assumptions about Corning’s financial results and business operations, that involve substantial risks and uncertainties that could cause actual results to differ materially. These risks and uncertainties include: the effect of global political, economic and business conditions; conditions in the financial and credit markets; currency fluctuations; tax rates; product demand and industry capacity; competition; reliance on a concentrated customer base; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialization; pricing fluctuations and changes in the mix of sales between premium and non-premium products; new plant start-up or restructuring costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political or financial instability, natural disasters, adverse weather conditions, or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; retention of key personnel; stock price fluctuations; and adverse litigation or regulatory developments. These and other risk factors are detailed in Corning’s filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.

About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics. Drawing on more than 160 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy, and metrology.

About T8
T8 LLC is the Russian leader in DWDM technology. The company has successfully deployed more than 41,000 km of long-haul DWDM networks. Founded by specialists from the Russian Academy of Sciences with an extensive experience in research, development and installation of DWDM systems, T8 employs s one of the leading Russian R&D and engineering teams. The company has the best-in-class fiber optic testing laboratory equipped with more than 200 devices enabling complex measurements for DWDM systems. For additional information about T8, go to their website.