CAH Connections Gold 24 Hour Ship

We use cookies to ensure the best experience on our website.
View Cookie Policy
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF

This site is best viewed in a modern web browser. Please update your browser for the best experience possible.

Close[x]
CAH Connections Gold Program - 24 Hour Ship Program

CAH Connections Gold Program - 24 Hour Ship Program

CAH - 24 Hour Ship Program

 

CAH ConnectionsSM Gold Program – 24-hour Ship Program for Cable

In-stock cables ship on same day if order is received and entered by noon (EST). In-stock cable orders entered after noon (EST) will be shipped the following business day. If cable is not in stock, ARO lead time is one to three business days.

Single-Fiber Cables

Part Number Description
001E31-31131-24 Single-Fiber Tight-Buffered Cable, riser, 2.9 mm diameter, Single-mode (OS2)
001E31-31331-24 Single-Fiber Tight-Buffered Cable, riser, 2.0 mm diameter, Single-mode (OS2)

 

Zipcord Cables

Part Number Description
002E51-31131-24 Zipcord Tight-Buffered Cable, riser, 2 F, 2.8 mm diameter, Single-mode (OS2)
002E51-31331-24 Zipcord Tight-Buffered Cable, riser, 2 F, 2.0 mm diameter, Single-mode (OS2)
002E58-31331-24 Zipcord Tight-Buffered Cable, plenum, 2 F, 2.0 mm diameter, Single-mode (OS2)
002K51-31130-24 Zipcord Tight-Buffered Cable, riser, 2 F, 2.8 mm diameter, 62.5 µm multimode (OM1)
002K51-31330-24 Zipcord Tight-Buffered Cable, riser, 2 F, 2.0 mm diameter, 62.5 µm multimode (OM1)
002T51-31131-24 Zipcord Tight-Buffered Cable, riser, 2 F, 2.8 mm diameter, 50 µm multimode (OM2)
002T51-31180-24 Zipcord Tight-Buffered Cable, riser, 2 F, 2.8 mm diameter, 50 µm multimode (OM3)
002T51-31380-24 Zipcord Tight-Buffered Cable, riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM3)
002T51-31390-24 Zipcord Tight-Buffered Cable, riser, 2 F, 2.0 mm diameter, 50 µm multimode (OM4)
002T58-31380-24 Zipcord Tight-Buffered Cable, plenum, 2 F, 2.0 mm diameter, 50 µm multimode (OM3)

 

DFX® 250 Cables

Part Number Description
002HD8-31231-62 DFX 250 Cable, P 2 SME XB 65/50 2.0 mm YLW 800MQ
002TD1-31280-20 DFX 250 Cable R 2 OM3 30/10 2.0MM 800MOQ
002TD8-31280-20 DFX 250 Cable P 2 OM3 30/10 2.0MM 800MOQ
002TD8-31290-20 DFX 250 Cable P 2 OM4 30/10 2.0MM 800MOQ
002TD1-31290-20 DFX 250 Cable R 2 OM4 30/10 2.0MM 800MOQ

 

MIC® 250 Cables

Part Number Description
012TD8-31180-20 MIC 250 Interconnect Cable, Plenum, 12 F, 50 µm multimode (OM3)
024TD8-31380-20 MIC 250 Distribution Cable, Plenum, 24 F, 50 µm multimode (OM3)
012ED8-31131-20 MIC 250 Interconnect Cable, Plenum, 12 F, Single-mode (OS2)
024ED8-31331-20 MIC 250 Distribution Cable, Plenum, 24 F, Single-mode (OS2)
012TD8-31280-20 MIC 250 Interconnect Cable, 3.0 mm, Plenum, 12 F, 50 µm multimode (OM3)
024TD8-T1380-20

MIC 250 Distribution Cable, Plenum, 24 F, 50 µm multimode (OM3)