Enterprise Hybrid Wireless Network Solution
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
In the move to 5G, operator funding for enterprise LTE base stations has been greatly reduced. Combining small cell E-RAN with Corning ONE DAS is the ideal solution for enterprise’s that are working to satisfy the demands of their employees, contractors, and guests. Additionally, the end-to-end Corning installation ends the finger pointing that happens today between vendors in multi-vendor DAS installations.  

Three of the four major U.S. mobile operators have approved small cell E-RAN as a suitable replacement for the traditional base station in a DAS configuration. Corning has many E-RAN-fed DAS sites up and running across the U.S., and it is a proven solution.

For enterprises who must fund entire installations, E-RAN offers the headend advantages:
 

  • Lower acquisition cost
  • Monthly electricity use at a fraction of comparable alternatives
  • Lower physical space consumption
  • One responsible technology partner from end-to-end of the solution

Want more information?

We are here to help. Contact us below and we will be in touch. 

Contact Us