Samsung Galaxy S9+ | Samsung | Corning Gorilla Glass

We use cookies to ensure the best experience on our website.
View Cookie Policy
/worldwide/en/corning-cookie-policy.html
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF

IE is bad

Close[x]
Samsung Products with Gorilla® Glass

Samsung Products with Gorilla® Glass

Samsung Products with Gorilla® Glass

Samsung Galaxy S9+

Samsung Galaxy S9+

The Samsung Galaxy S9+ has an expansive, and near bezel-less, edge-to-edge 6.2-inch Quad HD+ Super AMOLED Infinity Display. Sleek and stunning, the screen and the bezel blend together to form a seamless design, with next-generation Corning® Gorilla® Glass 5 on both the front and back for durability and a high-quality finish.

  • Dual rear camera with Optical Image Stabilization
  • Super Speed Dual Pixel 12MP AF wide angle with dual aperture (F1.5 / F2.4) and 12MP AF telephoto (F2.4)
  • 8MP AF front camera (F1.7)
  • 4GB RAM + 64GB/128GB/256G internal memory with Micro SD card slot
  • Octa-core, 64-bit, 10nm processor
  • IP68 water and dust resistance
  • Android 8.0 Oreo

 

Learn More >>