Samsung Galaxy S8+ | Samsung | Corning Gorilla Glass

We use cookies to ensure the best experience on our website.
View Cookie Policy
/worldwide/en/corning-cookie-policy.html
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF

IE is bad

Close[x]
Samsung Products with Gorilla® Glass

Samsung Products with Gorilla® Glass

Samsung Products with Gorilla® Glass

Samsung Galaxy S8+

Samsung Galaxy S8+

The Samsung Galaxy S8+ has a brilliant 6.2” Quad HD+ Infinity Display. Its compact design enables comfortable one-handed operation and Corning® Gorilla® Glass 5 on both the front and back for durability and a high-quality finish.

  • 8MP F1.7 Smart autofocus front camera and 12MP F1.7 Dual Pixel rear camera
  • Industry’s first Octa-core, 64-bit, 10nm processor
  • IP68 water and dust resistance
  • Android 7.0 OS

Learn More >>