OPPO A71 | OPPO | Corning Gorilla Glass
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
Realme Smartphones with Gorilla® Glass Front & Back

Realme Smartphones with Gorilla® Glass Front & Back

Realme Smartphones with Gorilla® Glass Front & Back

Realme XT

Realme XT

Boasting a 64MP AI Quad Camera for extreme clarity from ultrawide to macro, the Realme XT also features VOOC Flash Charge 3.0, a large 4000mAh battery and a 6.4-inch FHD+ Super AMOLED display. Both its front and back are designed with tough, drop-resistant Corning® Gorilla® Glass 5.

Learn More >>