HTC Bolt | HTC | Corning Gorilla Glass
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
IE is bad

Close[x]
HTC Products with Gorilla® Glass

HTC Products with Gorilla® Glass

HTC Products with Gorilla® Glass

HTC Bolt™

HTC Bolt™

The water-resistant HTC Bolt has a crisp 5.5-inch Quad HD screen featuring next-generation Corning® Gorilla® Glass 5. Gorilla Glass 5 raises the bar for protection against drops, surviving 1.6-meter, shoulder-height drops onto hard, rough surfaces up to 80% of the time. That’s up to 4X better in drop failure height than competitive glasses.

Learn More >>