As fibre continues to connect millions of homes to the endless possibilities of highspeed broadband, Corning’s Thin-Film Bundled Drop solution is helping accelerate and improve the deployment of FTTH networks in rural and urban communities around the world.
In combination with the fast and minimally invasive method of nano-trenching, the Thin-Film Bundled Drop solution reduces the need for traditional deployment methods.
This solution will also help limit disruption within communities, ease the procurement of permits, and speed up the roll out of FTTH in the months and years to come.
Minimal Disruption. More Peace of Mind.
Minimal Disruption. More Peace of Mind.
Advantage overview
Advantage overview

Fast. Easy. Flexible.
Fast. Easy. Flexible.
The Thin-Film Bundled Drop solution is compatible with nano-trenching, requiring only a thin, minimally disruptive 10 mm trench for the drop.

Thin-Film Bundled Drop Solution At-A-Glance
Thin-Film Bundled Drop Solution
• Suitable for underground
• 7 multifibre 4.6 mm drop cables bundled under thin film
• Diameter: 13.8 mm
• Current 12 F design: 4.9 mm drop and 14.7 mm TFBD
• Min. bend radius during installation: 20 x D
• Max. tensile strength during installation: 2000N
• Weight: 142 kg/km
• Crush: 1000N/10 cm
• Temperature operation: -25°C to 70°C

Multifibre 4.6 mm Drop Cable
• Suitable for underground (or aerial if needed)
• Up to 4 fibres today (and up to 12 fibres in the future)
• Diameter: 4 F – 4.6 mm (12 F – 4.9 mm)
• Features Corning® SMF-28® Ultra fibre (our G.652.D & G.657. A1 fibre)
• Min. bend radius during installation: 15 x OD
• Max. tensile during installation: 1250N
• Weight: 18 kg/km
• Crush: 1000N/10 cm
• Temperature operation: -25°C to 70°C

Key Components
Key Components
The Thin-Film Bundled Drop relies on a streamlined system of components to make FTTH connections possible and lower the total network rollout cost:

Robust Street Cabinet
Robust Street Cabinet
Design based on regular KvZ or Gf-NVt (distribution cabinet) with added capabilities to store and manage up to 81 drops of the Thin-Film Bundled Drop (TFBD) solution.
Design based on regular KvZ or Gf-NVt (distribution cabinet) with added capabilities to store and manage up to 81 drops of the Thin-Film Bundled Drop (TFBD) solution.

Streamlined Thin-Film Bundled Drop
Streamlined Thin-Film Bundled Drop
Fully spliced solution for fast and simple deployment of underground applications.
Fully spliced solution for fast and simple deployment of underground applications.

Discreet Building Entry and customer connection
Discreet Building Entry and customer connection
Building entry hardware is fully compatible with drop cable and allow to terminate the drop in building terminal or CSP.
Building entry hardware is fully compatible with drop cable and allow to terminate the drop in building terminal or CSP.
Understanding the Thin-Film Bundled Drop
-
What is the Thin-Film Bundled Drop solution?
Based on decades of indoor and outdoor cabling innovation, the Thin-Film Bundled Drop is a cable assembly containing seven <5 mm drop cables with 4 to 12 fibres each, that can be easily be guided and spliced at the customers home and that are originally bundled under a layer of thin film.
-
How is the Thin-Film Bundled Drop enabling faster FTTH deployments?
The slim profile of the Thin-Film Bundled Drop helps speed up the rollout of FTTP networks by enabling direct-buried installation and nano-trenching – no junction closings or splicing required. It eliminates the need for traditional ducts, fibre blowing, and more invasive deployment methods while reducing the deployment crew size and the need for skilled labour.
-
Why should you consider the Thin-Film Bundled Drop for your network?
For FTTH networks, the Thin-Film Bundled Drop solution yields a 21% faster deployment time than traditional blown installation and reduces the total cost of network ownership by 24% compared to traditional duct installation.
-
What applications are best suited for the Thin-Film Bundled Drop?
The Thin-Film Bundled Drop is an ideal option for quickly deploying incremental subscriber connections in densely populated areas. Visit our Fibre to the Premise Support page to learn more about our FTTP and FTTH network solutions.
-
When will networks start deploying the Thin-Film Bundled Drop solution?
Field-tested and proven, the Thin-Film Bundled Drop is being deployed around the world today. It’s compliant with architectural standards and compatible with the most prevalent FTTH network types.
An Innovative, Efficient Approach to FTTH Deployment
Easy
Installs directly into low-depth trenches in one simple step
Fast
Connects buildings within an area without junction closures or splicing
Future-Ready
Designed for the Evolv™ Solution with Pushlok™ technology
Flexible
Designed for aerial and underground applications
Rugged
Water-tight, direct-buried cables are ready for harsh temperatures ranging from -25°C to 70°C
More Sustainable
Uses less plastic than traditional duct cable deployments