Châssis à panneau unique (EDC)
Châssis à panneau unique (EDC)
Référence | Description | Format du schéma | |||
---|---|---|---|---|---|
SPH-01P | Single-Panel Wall-Mount Housing (SPH); accepts 1 CCH connector panel; also includes a splice holder for up to 12 heat-shrinks | DXF | VSS | BIM | |
CCH-CS | CCH Splicing Cassette; accepts 1 CCH connector panel and up to 24 single-fiber or 6 ribbon heat-shrink splice protectors; comes with 12 60-mm single-fiber heat-shrink splice protectors, grommets and cable ties for strain relief, protective braided tubing, and mounting rails; for use in CCH-01U/2U/3U/4U housings or can be wall mounted | DXF | VSS | ||
CCH-CF | CCH Slack Storage Cassette; accepts 1 CCH connector panel and provides modular slack storage for direct-,factory- or field-termination of incoming (e.g., distribution) cables; grommets and cable ties for strain relief, protective braided tubing, mounting rails; for use in CCH-01U/2U/3U/4U housings or can be wall mounted | DXF | VSS |
Boîtier connecteur mural (WCH)
Boîtier connecteur mural (WCH)
Référence | Description | Format du schéma | |||
---|---|---|---|---|---|
WCH-02P | Wall-Mountable Connector Housing (WCH), holds 2 CCH connector panels | DXF | VSS | BIM | |
WCH-04P | Wall-Mountable Connector Housing (WCH), holds 4 CCH connector panels | DXF | VSS | BIM | |
WCH-06P | Wall-Mountable Connector Housing (WCH), holds 6 CCH connector panels | DXF | VSS | BIM | |
WCH-12P | Wall-Mountable Connector Housing (WCH), holds 12 CCH connector panels | DXF | VSS | BIM |
Accessoires pour boîtier connecteur mural
Accessoires pour boîtier connecteur mural
Référence | Description | Format du schéma | |||
---|---|---|---|---|---|
WCH-SPLC-2P | Splice Tray Holder for WCH-02P, accommodates 2 Type 2R or 1Type 4R reduced-length splice trays | DXF | |||
WCH-SPLC-4-8 | Splice Tray Holder for WCH-04P and WCH-06P, accommodates 8 Type 2R or 4 Type 4R reduced-length splice trays | DXF | |||
WCH-SPLC-12 | Splice Tray Holder for WCH-12P, accommodates 12 Type 2R or 6 Type 4R reduced-length splice trays | DXF |