Technology | Corning® Varioptic® Lenses | Adjustable Lenses | Corning

Bare lens

Bare lens

A-16F (1.6mm)

The Corning® Varioptic® A-16F variable focus lens is based on Corning’s breakthrough adjustable lens technology, allowing variable focus with absolutely no moving parts. Its low power consumption, high shock resistance, and fast focus ability make it used in auto focus and continuous auto focus applications in portable devices, where it will deliver outstanding performance, as well as in laser applications, where it will enable variable focus control.

Embedded in : 

A-PE series :

 

A-25H (2.5mm)

The Corning® Varioptic® A-25H variable focus lens uses adjustable lens technology enabling variable focus with absolutely no moving parts. Its low power consumption, high shock resistance, and fast focus ability make it used as a component in auto focus and continuous auto focus applications in portable devices, where it will deliver outstanding performance, as well as in laser applications, where it will enable variable focus control.

Embedded in : 

A-PE series :                            C-u series :

A-25H-D0 (2.5mm)

The Corning® Varioptic® A-25HX-D0 variable focus lens features the same clear aperture and similar platform to the A-25HX lens, now with three times higher dynamic range. It uses adjustable lens technology enabling variable focus with absolutely no moving parts. This lens is optimized with extended dynamic range, low power consumption, high shock resistance, and fast focus ability. It is used as a component in very close auto focus or continuous auto focus applications in portable devices, where it will deliver outstanding performance, as well as in laser applications or lighting applications, where it will enable variable focus and expansion control.

Embedded in : 

A-PE series : 

A-39N-A1 (3.9mm)

The Corning® Varioptic® A-39NX-A1 variable focus lens is based on Corning’s breakthrough adjustable lens technology, allowing variable focus with absolutely no moving parts. It has been designed primarily for imaging applications needing a large clear aperture: long focal objectives, large sensors, C-Mount objective lenses.

Embedded in : 

A-PE series :                      C-C series :

C-T series :                        

A-58N (5.8mm)

The Corning® Varioptic® A-58N variable focus lens is based on Corning’s breakthrough adjustable lens technology, allowing variable focus with absolutely no moving parts. It has been designed primarily for imaging applications needing a large clear aperture: long focal objectives, large sensors, C-Mount objective lenses.

Embedded in : 

A-PE series : 

Partager