Corning® MSCulture Max™ Media

Over the past decade, stem cell research has made significant strides and has increasingly been applied as a therapeutic method for various disorders. Stem cells, by definition, are specialized cells naturally found in most body tissues, capable of self-renewal and differentiation into diverse cell types.

Various types of stem cells are under investigation for therapeutic applications, and their progress towards clinical use varies. Among these, mesenchymal stem cells, also known as mesenchymal stromal cells or medicinal signaling cells (MSCs) have been leading the way, outpacing other multipotent and pluripotent cell types. MSCs boast a diverse biological toolkit that can be harnessed for therapeutic purposes.

Corning’s new MSCulture Max media increases final hMSC yields, streamlines culture, reduces in-process risk, and eliminates media exchanges, enabling higher cell expansion with less media and fewer media changes. The MSCulture Max media is available in 3 versions.

  • Standard research-grade medium for MSC expansion
  • Xeno-free medium optimized for rapid MSC expansion
  • Xeno-free GMP-grade medium for bioproduction

To achieve optimal MSC expansion performance, you will need to order both the basal medium and the corresponding supplement individually. After ordering the basal medium and supplement separately, both components must be combined to make MSCulture Max media complete per the Instructions for Use.

Features and Benefits of Corning MSCulture Max Media

Corning MSCulture Max Media Variations

You may also be interested in


Related Products

Corning CellCube® Culture System

Corning CellCube® Culture System

Closely mimic in vivo conditions and increase cell growth and productivity for scale-up with this compact, perfusion-based method for the mass culture of attachment-dependent cells.

Learn More

Hyperstack

Corning HYPERStack® Cell Culture Vessels

The ultra-thin gas-permeable film allows the HYPERStack cell culture vessel to be the most efficient, scalable vessel for adherent cell culture today.

Learn More

Cellstack

Corning CellSTACK® Culture Chambers

Available with three different surfaces, The Corning CellSTACK Culture Chambers are one of Corning’s most reliable and fully tested cell culture products.

Learn More

Hyperflask

Corning HYPERFlask® Adherent Cell Culture Vessels

Grow large quantities of adherent cells in a compact space with the Corning HYPERFlask cell culture vessel.

Learn More