Corning Announces the HYPERStack™ Cell Culture Vessel

We use cookies to ensure the best experience on our website.
View Cookie Policy
Accept Cookie Policy
Change My Settings
Required for the site to function.
Augment your site experience.
Lets Corning work with partners to enable social features and marketing messages.

This site is best viewed in a modern web browser. Please update your browser for the best experience possible.

Image Alt Text

Corning Announces the HYPERStack™ Cell Culture Vessel

Corning Announces the HYPERStack™ Cell Culture Ves

News Releases
Corning Announces the HYPERStack™ Cell Culture Vessel
Corning Announces the HYPERStack™ Cell Culture Vessel
CORNING, N.Y. | Corning Incorporated | August 01, 2011
Closed System for High Yield Cell Growth Delivers 2.5 Times More Cells per Volumetric Footprint than Standard Stacked Plate Products  

Corning Incorporated (NYSE: GLW) today announced the availability of the Corning® HYPERStack™ Cell Culture Vessel for high yield cell growth. The HYPERStack vessel features a unique multi-layered design based on Corning’s gas-permeable-film technology and delivers greater than 2.5 times more cells in the same volumetric footprint as current stacked-plate products. The increased surface area enables researchers to produce more cells from the same cell population and reduce variability; save space and/or labor by using fewer vessels; and increase cell output without adding people, clean room suites, or incubators.

“HYPERStack represents the next generation of our gas-permeable-film technology designed to better meet the needs of researchers working in the large volume adherent cell culture space where closed systems are required,” said Forrest Roush, business manager, Cells & Bioprocess, Corning Life Sciences. “These vessels provide researchers with not only increased surface area but also enhanced features and accessories compared to standard stacked-plate cell growth products, enabling them to save time, money, and space.”

The HYPERStack vessel is the latest advancement in Corning’s High Yield Performance (HYPER) platform and is currently available in 12- and 36-layer vessels. The HYPERStack-12 has a 6,000cm2 growth area and the HYPERStack-36 has an 18,000cm2 growth area. A 120-layer vessel with 60,000cm2 of growth area will be available in 2012.

HYPERStack Features and Benefits:
• More Cells – 2.5 times more cells per volumetric footprint.
• Closed System – No open fluid manipulations.
• Scalable – Multiple size offerings: 12-layer, 36-layer and 120-layer vessels.
• Ergonomic Design – Easier manipulations.
• Fixed Media Volume – 0.2 mL/cm2 media fills vessel for optimal handling.
• Innovative Assembly – No adhesives, low particulate, fluid path free of animal derived components.
• Lower Disposal Cost – Less volumetric waste per growth area.

Corning Life Sciences brings new and innovative laboratory technologies to researchers worldwide and helps customers succeed by providing innovative, high-quality products and services in the areas of polymer science, biochemistry and molecular biology, glass melting and forming, surface modification, and characterization science.

To view a closed-system cell culture protocol using Corning HYPERStack vessels with gas-permeable material technology click here.

To download a free iPhone application for cell culture conversion tables and a step-by-step protocol guide, go to

To learn more about the new HYPERStack vessel and its accessories, or to order any Corning Life Sciences products, please contact a customer service representative at 1-800-492-1110, toll free in the United States, (+1) 1-978-442-2200 internationally, or visit

About Corning Incorporated
Corning Incorporated ( is the world leader in specialty glass and ceramics. Drawing on 160 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.