ThermalTray™ thermo-conductive platforms support CoolRack® and CoolSink® sample modules in liquid temperature sources such as melting ice, water baths and liquid nitrogen. Made of the same highly conductive alloy as CoolRack and CoolSink modules, ThermalTray platforms conduct the source temperature to the CoolRack or CoolSink and, ultimately, to your samples. The stable, sturdy design makes them ideal for processing temperature-sensitive samples in melted ice baths or liquid nitrogen. All modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.